IESNA:LM-63-2002 
[TEST]P981036
[MORE]TEST IS SCALED FROM ( FO44195.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-940-10L-WD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, WIDE FLOOD OPTIC
[MORE]1000 LUMENS
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]977
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 9.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
985.9 993.2 1010.9 1023.9 1028.6 1030.9 1032.7 1036 1045.1 1060.7
1078.5 1091.2 1094 1091.2 1090.6 1091.2 1086.6 1074.1 1057.3 1046.7
1031.6 1009.4 981.4 947.2 912.1 876.9 834.9 783 721.5 644.6
561.8 480.3 407.2 343.3 283.7 225.1 175.1 137.9 111.2 89.5
69.9 55 43.6 33.3 23.3 16.5 13.3 12 11 10.2
9.5 8.7 8 7.4 7 6.8 6.8 6.6 6.2 5.6
4.6 3.7 3.4 3.3 3.1 2.9 2.8 2.7 2.6 2.2
1.9 1.6 1.6 1.5 1.5 1.5 1.5 1.5 1.4 1.4
1.3 1.2 1.2 1.1 0.9 0.7 0.4 0.1 0 0
0
